Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2NF-04-08SV |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 2 MM | 27.0 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2NF |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | 3/4-16 UNF |
