Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NJ-12-16JRXY1 |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female 37 degree swivel |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2NJ-JRXY1 |
| Thread size 1 | 3/4-14 NPT |
