Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NJ-32JRSRX |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2NJ-JRX |
| Thread size 1 | 2-11 1/2 NPT |
