Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NJ-32JRZ |
| Complete connector | Yes |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 2.953 |
| Hex size 1 MM | 75.000 |
| Hex size 2 MM | 75.000 |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2NJ |
| Thread sealant | No |
| Thread size 1 | 2-11 1/2 NPT |
| Thread size 2 | 2 1/2-12 UN |
