Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NJ-F12-12NHSXZD |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2NJ-NHSX |
| Thread size 1 | 3/4-14 NPTF |
