Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NU-02Z |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.591 |
| Hex size 1 MM | 15.000 |
| Hex size 2 MM | 15.000 |
| Hex size 3 MM | 12.0 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2NU |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPT |
| Thread size 2 | 1/8-27 NPSM |
