Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NU-08SV |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 2 | Female pipe swivel (NPSM) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2NU |
| Thread size 1 | 1/2-14 NPT |
| Thread size 2 | 1/2-14 NPSM |
