Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NU-08SVXY1 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 2 | Female pipe swivel (NPSM) |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2NU-XY1 |
| Thread size 1 | 1/2-14 NPT |
