Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2NU4-04-06XZ |
| Drop dimension IN | 0.501 |
| Drop dimension MM | 12.70 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2NU4-X |
| Thread size 1 | 1/4-18 NPT |
