Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2NU9-16Z |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male pipe (NPT) |
| End Type 2 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 2 MM | 41.000 |
| Hex size 3 MM | 33.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2NU9 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 5 NPT |
| Thread size 2 | 1-11 1/2 NPSM |
