Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2NY-06-08DXZ |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2NY-DX |
| Thread size 1 | 3/8-18 NPT |
