Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2NY4-16DZ |
| Drop dimension IN | 0.849 |
| Drop dimension MM | 21.60 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2NY4-D |
| Thread size 1 | 1-11 1/2 NPT |
