Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2NY9-12DXZ |
| Drop dimension IN | 1.398 |
| Drop dimension MM | 35.50 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2NY9-DX |
| Thread size 1 | 3/4-14 NPT |
