Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2OB4-12OGXZ |
| Drop dimension IN | 0.682 |
| Drop dimension MM | 17.30 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2OB4-OGX |
| Thread size 1 | 1 1/16-12 UN |