Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2OB9-10-08OGZ |
| Drop dimension IN | 1.181 |
| Drop dimension MM | 30.00 |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.0 |
| Hex size 3 MM | 22.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2OB9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | G 1/2-14 |
