Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2OF-06XZ |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male ORB ISO 11926-2 |
| End type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2OF |
| Thread size 1 | 9/16-18 UNF |
