Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2OJ-04NHSCPZD |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 14.000 |
| Hex size 2 MM | 14.000 |
| Hex size 3 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2OJ |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL FOR HS |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
