Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male ORB Adjustable ISO11926-3 |
| End type 2 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 1 MM | 17.000 |
| Hex size 2 MM | 19.000 |
| Hex size 3 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2OU4 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1/4-18 NPSM |