Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -12 |
| End size 2 | -16 |
| End Type 1 | Male ORB ISO 11926-3 |
| End Type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 3 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2OY |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 1/16-12 UN |
