Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2P9-06XZ |
| Drop dimension IN | 0.846 |
| Drop dimension MM | 21.5 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Female 45 degree swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2P9 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
