Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2Q9-12SVX |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.0 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male 37 degree metric |
| End type 2 | Female 37 degree metric |
| Finish plating | Passivate |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 2Q9-X |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
