Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2Q9-14MSSV |
| Complete connector | Yes |
| Drop dimension IN | 0.728 |
| Drop dimension MM | 18.5 |
| End size 1 | -14 |
| End size 2 | -14 |
| End type 1 | Male 37 degree metric |
| End type 2 | Female 37 degree metric |
| Finish plating | Passivate |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 19.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 2Q9 |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M14x1.5 |
