Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2S9-16Z |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male JIS BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 2 MM | 41.000 |
| Hex size 3 MM | 33.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2S9 |
| Thread size 1 | G 1 |
| Thread size 2 | G 1 |