Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TB-08-12SPXY1 |
| End size 1 | -8 |
| End size 2 | -12 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TB-SPXY1 |
| Thread sealant | No |
| Thread size 1 | R 1/2 |
