Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2TB9-04SPZ |
| Drop dimension IN | 0.846 |
| Drop dimension MM | 21.5 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2TB9 |
| Thread sealant | No |
| Thread size 1 | R 1/4 |
| Thread size 2 | G 1/4 |
