Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2TB9-06SPXZ |
| Drop dimension IN | 0.945 |
| Drop dimension MM | 24.0 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2TB9-SPX |
| Thread sealant | No |
| Thread size 1 | R 3/8-19 |
