Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2TB9-08-06SPXZ |
| Drop dimension IN | 1.083 |
| Drop dimension MM | 27.5 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2TB9-SPX |
| Thread sealant | No |
| Thread size 1 | R 1/2 |
