Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TC-08-22SPXZ |
| End size 1 | -8 |
| End size 2 | -22 |
| End Type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TC-SPX |
| Thread sealant | No |
| Thread size 1 | R 1/2 |
