Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2TC-16-30SPSR |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | 22L |
| End Type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 2 MM | 36.0 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2TC |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | R 1 |
| Thread size 2 | M30x2 |