Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -24 |
| End size 2 | 42L |
| End type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 MM | 60.0 |
| Hex size 3 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TC |
| Seal material | Nitrile (NBR) |
| Thread size 1 | R 1 1/2 |
| Thread size 2 | M52x2 |
