Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TJ-02-04SPXZ |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male pipe BSPT |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TJ-SPX |
| Thread sealant | No |
| Thread size 1 | R 1/8-28 |
