Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TJ-16SPJRZ |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male pipe BSPT |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TJ-SPJR |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | R 1-11 |
| Thread size 2 | 1 5/16-12 UN |
