Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WB-22-08ORZ |
| End size 1 | -22 |
| End size 2 | -8 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2WB-OR |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 1/2 |