Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WB-42-20ORXZ |
| End size 1 | -42 |
| End size 2 | -20 |
| End type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2WB-ORX |
| Thread sealant | No |