Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WE-42-52SVX |
| End size 1 | -42 |
| End size 2 | -52 |
| End type 1 | Line/hose/tube |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2WE-X |
| Thread sealant | No |
