Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WF-25-16FASRX |
| End size 1 | -25 |
| End size 2 | -16 |
| End type 1 | Line/hose/tube |
| End type 2 | Female ORFS swivel |
| Finish plating | Passivate |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WF-FAX |
| Thread sealant | No |