Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WJ-18-08SRX |
| End size 1 | -18 |
| End size 2 | -8 |
| End type 1 | Line/hose/tube |
| End type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WJ-X |
| Thread sealant | No |
