Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | -60 |
| End size 2 | -32 |
| End Type 1 | Male braze, metric tubing |
| End Type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 2 MM | 75.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WJ |
| Thread sealant | No |
| Thread size 2 | 2 1/2-12 UN |