Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2WM-16-22QJSRX |
| Complete connector | No |
| End size 1 | -16 |
| End size 2 | -22 |
| End type 1 | Male braze, metric tubing |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WM |
| Special requirement | SPECIAL FOR CUSTOMER |
| Thread sealant | No |
| Thread size 2 | M22x1.5 |