Adapter-STR,2WM,-31-39,304,PA-product-details

Adapter-STR,2WM,-31-39,304,PA

2WM-31-39EQSRX


Tools

Product specifications

Characteristic
Value
BrandWinner by Danfoss
Complete connectorNo
End size 1-31
End size 2-39
End type 1Male braze, metric tubing
Finish platingPassivate
Item typeAdapter-straight
Product material304 Stainless steel
Product serial name2WM
Special requirementSPECIAL FOR CUSTOMER
Thread sealantNo
Thread size 2M39x2