Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2XB4-20INGMXZN |
| Drop dimension IN | 1.069 |
| Drop dimension MM | 27.2 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2XB4-INGMX |
| Thread sealant | No |
