Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2XC-28-36FAXZ |
| End size 1 | -28 |
| End size 2 | -36 |
| End Type 1 | Line/hose/tube |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2XC-FAX |
| Thread sealant | No |
