Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2Y-20DZ |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male staplok |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product serial name | 2Y-D |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
