Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2Y9-04DZ |
| Drop dimension IN | 0.945 |
| Drop dimension MM | 24.0 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male staplok |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 3 MM | 16.0 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2Y9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
