Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2Y9-12-16DZ |
| Drop dimension IN | 1.732 |
| Drop dimension MM | 44.0 |
| End size 1 | -12 |
| End size 2 | -16 |
| End Type 1 | Male staplok |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
