Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2ZY-16-12DZ |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Male BSPP bonded seal |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 3 MM | 41.0 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2ZY |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
