Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 3-2021-48-48 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 3.750 |
| Hex size 1 MM | 95.300 |
| Item type | Adapter-straight |
| Product material | Bronze |
| Thread sealant | No |
| Tube outside diameter 1 IN | 2.780 |
| Tube outside diameter 1 MM | 70.6 |
| Tube outside diameter 2 IN | 2.780 |
| Tube outside diameter 2 MM | 70.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
