Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 327-210292-4 |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | 210292 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |