Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 32X264 |
| Inside diameter IN | 0.702 |
| Inside diameter MM | 17.831 |
| Outside diameter IN | 1.276 |
| Outside diameter MM | 32.410 |
| Thickness IN | 0.153 |
| Thickness MM | 3.886 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975028070 |
