Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 32X863 |
| Class | Class 8.8 |
| Drive design | Hex |
| Head style | Hex |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product width in | 1.120 |
| Product width mm | 28.448 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975572801 |
